Sealmaster Backside Shield - Nitrile Rubber Gasket and 304 Stainless Plate - 4BSS-19 SHIELD
Part #:759358
Catalog #:4BSS-19 SHIELD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Nitrile Rubber Gasket and 304 Stainless Plate | Mounting Type: | Inserted behind bearing during installation |
| Style: | Backside Shield | Bore Size (in): | 1.1875 in |
General Specifications
| UPC: | 662461278529 | Weight: | 0.23 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 0.25 IN | HTC: | 8483.90.7000 |
| Country of Origin: | United States of America |

