Sealmaster Closed 305 Stainless Steel End Cap Assembly - Bolt On - BEC-23 END CAP ASSM
Part #:757988
Catalog #:BEC-23 END CAP ASSM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stainless Steel Cap Screw: | #8-32 X .31 LG | Style: | End Cap Assembly - Bolt On |
| Available Shaft Size (in): | 1 1/4, 1 3/8, 1 7/16 | Material: | 305 Stainless Steel |
| Compatible Housing: | BEC-23 Two or Four Bolt Flange | Type: | Closed |
General Specifications
| UPC: | 662461374139 | Weight: | 0.21 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 3.95 IN |
| Packaged Height: | 1.65 IN | HTC: | 8483.90.7000 |
| Country of Origin: | United States of America |

