Sealmaster Closed Steel End Cap Assembly - Bolt On - HEC-28 END CAP
Part #:759719
Catalog #:HEC-28 END CAP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Compatible Housing: | HEC-28 Two or Four Bolt Flange | Style: | End Cap Assembly - Bolt On |
| Material: | Steel | Stainless Steel Cap Screw: | 5/16-24 UNF X .31 |
| Available Shaft Size (in): | 1 3/4 | Type: | Closed |
General Specifications
| UPC: | 662461231333 | Weight: | 0.28 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.38 IN |
| Packaged Height: | 4.38 IN | HTC: | 8483.90.7000 |
| Country of Origin: | United States of America |

