Sealmaster Open 304 Stainless Steel End Cap Assembly - Bolt On - BEO-20R END CAP ASSM
Part #:757985
Catalog #:BEO-20R END CAP ASSM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Available Shaft Size (in): | 1 1/4R | Stainless Steel Cap Screw: | #8-32 X .31 LG |
| Compatible Housing: | BEO-20R Two or Four Bolt Flange | Material: | 304 Stainless Steel |
| Style: | End Cap Assembly - Bolt On | Type: | Open |
General Specifications
| UPC: | 662461374108 | Weight: | 0.15 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.7000 |
| Country of Origin: | United States of America |

