Sealmaster Open Polypropylene End Cap Assembly - Snap On - ECO-20R END CAP ASSM
Part #:758050
Catalog #:ECO-20R END CAP ASSM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Available Shaft Size (in): | 1 1/4R | Style: | End Cap Assembly - Snap On |
| Compatible Housing: | ECO-20R Polymer Snap On | Material: | Polypropylene |
| Width (in): | 1.35 in | Type: | Open |
General Specifications
| UPC: | 662461346297 | Weight: | 0.04 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 3923.50.0000 |
| Country of Origin: | Mexico |

