Sealmaster Open Polypropylene End Cap Assembly - Snap On - ECO-31 END CAP ASSM
Part #:758055
Catalog #:ECO-31 END CAP ASSM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | End Cap Assembly - Snap On | Compatible Housing: | ECO-31 Polymer Snap On |
| Material: | Polypropylene | Available Shaft Size (in): | 1 15/16 |
| Type: | Open |
General Specifications
| UPC: | 662461346341 | Weight: | 0.09 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 3.90 IN |
| Packaged Height: | 1.95 IN | HTC: | 3923.50.0000 |
| Country of Origin: | Mexico |

