Sealmaster Open Steel End Cap Assembly - Bolt On - HFC-23 END CAP
Part #:759716
Catalog #:HFC-23 END CAP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stainless Steel Cap Screw: | 5/16-24 UNF X .25 | Material: | Steel |
| Compatible Housing: | HFC-23 Two or Four Bolt Flange | Style: | End Cap Assembly - Bolt On |
| Available Shaft Size (in): | 1 7/16 | Type: | Open |
General Specifications
| UPC: | 662461231302 | Weight: | 0.16 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.90.7000 |
| Country of Origin: | United States of America |

