Browning Standard Duty Center Pull Take Up Frame: 1.5 Inches Travel - 1SF10
Part #:3150968
Catalog #:1SF10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Style: | Standard Duty Center Pull |
| Type: | Center Pull | Travel Distance: | 1.5 Inches |
| Component Description: | Frame Only |
General Specifications
| UPC: | 662289532049 | Weight: | 3.39 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 3.30 IN | HTC: | 8483.30.4040 |
| Country of Origin: | United States of America |

