Sealmaster Standard Duty Center Pull Take Up Frame: 12 Inches Travel - STH 24 TO 28-12 DZU
Part #:716124
Catalog #:STH 24 TO 28-12 DZU
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Type: | Center Pull |
| Style: | Standard Duty Center Pull | Travel Distance: | 12 Inches |
| Component Description: | Frame Only |
General Specifications
| UPC: | 662461210932 | Weight: | 22.28 LB |
| Packaged Length: | 22.10 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 4.60 IN | HTC: | 8483.30.8020 |
| Country of Origin: | United States of America |

