Browning Standard Duty Center Pull Take Up Frame: 6 Inches Travel - 6SF31
Part #:3151057
Catalog #:6SF31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Type: | Center Pull |
| Style: | Standard Duty Center Pull | Travel Distance: | 6 Inches |
| Component Description: | Frame Only |
General Specifications
| UPC: | 662289532278 | Weight: | 8.97 LB |
| Packaged Length: | 14.20 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 4.20 IN | HTC: | 8483.30.4040 |
| Country of Origin: | United States of America |

