Browning Standard Duty Center Pull Take Up Frame: 9 Inches Travel - 9SF23
Part #:3151024
Catalog #:9SF23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | Standard Duty Center Pull | Type: | Center Pull |
| Material: | Steel | Travel Distance: | 9 Inches |
| Component Description: | Frame Only |
General Specifications
| UPC: | 662289532346 | Weight: | 8.03 LB |
| Packaged Length: | 16.20 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 4.60 IN | HTC: | 8483.30.4040 |

