Browning Standard Duty Center Pull Take Up Frame: 9 Inches Travel - 9SF31
Part #:3151065
Catalog #:9SF31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Style: | Standard Duty Center Pull |
| Type: | Center Pull | Travel Distance: | 9 Inches |
| Component Description: | Frame Only |
General Specifications
| UPC: | 662289532353 | Weight: | 10.91 LB |
| Packaged Length: | 18.30 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 4.50 IN | HTC: | 8483.30.4040 |
| Country of Origin: | United States of America |

