Browning Standard Duty Top Mount Take Up Frame: 12 Inches Travel - 12TF31
Part #:3151164
Catalog #:12TF31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Top Mount | Material: | Steel |
| Style: | Standard Duty Top Mount | Travel Distance: | 12 Inches |
| Component Description: | Frame Only |
General Specifications
| UPC: | 662289532100 | Weight: | 10.62 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 26.20 IN |
| Packaged Height: | 6.80 IN | HTC: | 8483.30.4040 |
| Country of Origin: | United States of America |

