Browning Standard Duty Top Mount Take Up Frame: 18 Inches Travel - 18TF39
Part #:3151198
Catalog #:18TF39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | Standard Duty Top Mount | Type: | Top Mount |
| Material: | Steel | Travel Distance: | 18 Inches |
| Component Description: | Frame Only |
General Specifications
| UPC: | 662289532186 | Weight: | 20.02 LB |
| Packaged Length: | 34.00 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.30.4040 |
| Country of Origin: | United States of America |

