Rollway Adapter Sleeve - H 3144 OH
Part #:H 3144 OH
Catalog #:H 3144 OH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 200 mm | Length Thru Bore (mm): | 161 mm |
Technical Specifications
| Type: | Adapter Sleeve | Thread Type: | Metric |
| Material: | Steel | Taper: | 1:12 |
| Version: | Metric | Locking Nut: | HM44T |
| Locking Device: | MB44 |
General Specifications
| UPC: | 637410090002 | Weight: | 33.07 LB |
| Packaged Length: | 11.02 IN | Packaged Width: | 6.34 IN |
| Packaged Height: | 11.02 IN | Country of Origin: | China |

