Rollway Adapter Sleeve - KM 10 Locking Nut; MB 10 Locking Device - H 2310
Part #:H 2310
Catalog #:H 2310
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 45 mm | Length Thru Bore (mm): | 55 mm |
Technical Specifications
| Accessories Included: | KM 10 Locking Nut; MB 10 Locking Device | Taper: | 1:12 |
| Version: | Metric | Thread Type: | Metric |
| Type: | Adapter Sleeve | Material: | Steel |
| Locking Device: | MB 10 | Locking Nut: | KM 10 |
General Specifications
| UPC: | 637410089334 | Weight: | 0.80 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.17 IN |
| Packaged Height: | 2.76 IN | Country of Origin: | China |

