Rollway Adapter Sleeve - KM 10 Locking Nut; MB 10 Locking Device - H 310
Part #:H 310
Catalog #:H 310
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 45 mm | Length Thru Bore (mm): | 42 mm |
Technical Specifications
| Type: | Adapter Sleeve | Version: | Metric |
| Taper: | 1:12 | Thread Type: | Metric |
| Accessories Included: | KM 10 Locking Nut; MB 10 Locking Device | Material: | Steel |
| Locking Device: | MB 10 | Locking Nut: | KM 10 |
General Specifications
| UPC: | 637410090323 | Weight: | 0.67 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 1.65 IN |
| Packaged Height: | 2.76 IN | Country of Origin: | China |

