Rollway Adapter Sleeve - KM 12 Locking Nut; MB 12 Locking Device - H 212
Part #:H 212
Catalog #:H 212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 55 mm | Length Thru Bore (mm): | 38 mm |
Technical Specifications
| Type: | Adapter Sleeve | Thread Type: | Metric |
| Taper: | 1:12 | Version: | Metric |
| Accessories Included: | KM 12 Locking Nut; MB 12 Locking Device | Material: | Steel |
| Locking Device: | MB 12 | Locking Nut: | KM 12 |
General Specifications
| UPC: | 637410090170 | Weight: | 0.76 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.15 IN | Country of Origin: | China |

