Rollway Adapter Sleeve - KM 13 Locking Nut; MB 13 Locking Device - H 213
Part #:H 213
Catalog #:H 213
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 60 mm | Length Thru Bore (mm): | 40 mm |
Technical Specifications
| Version: | Metric | Taper: | 1:12 |
| Thread Type: | Metric | Type: | Adapter Sleeve |
| Material: | Steel | Accessories Included: | KM 13 Locking Nut; MB 13 Locking Device |
| Locking Device: | MB 13 | Locking Nut: | KM 13 |
General Specifications
| UPC: | 637410090187 | Weight: | 0.88 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 3.35 IN | Country of Origin: | China |

