Rollway Adapter Sleeve - KM 16 Locking Nut; MB 16 Locking Device - H 216
Part #:H 216
Catalog #:H 216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 70 mm | Length Thru Bore (mm): | 46 mm |
Technical Specifications
| Type: | Adapter Sleeve | Taper: | 1:12 |
| Accessories Included: | KM 16 Locking Nut; MB 16 Locking Device | Thread Type: | Metric |
| Version: | Metric | Material: | Steel |
| Locking Nut: | KM 16 | Locking Device: | MB 16 |
General Specifications
| UPC: | 637410090217 | Weight: | 1.94 LB |
| Packaged Length: | 4.13 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 4.13 IN | Country of Origin: | China |

