Rollway Adapter Sleeve - KM 16 Locking Nut; MB 16 Locking Device - H 2316
Part #:H 2316
Catalog #:H 2316
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 70 mm | Length Thru Bore (mm): | 78 mm |
Technical Specifications
| Type: | Adapter Sleeve | Thread Type: | Metric |
| Material: | Steel | Taper: | 1:12 |
| Version: | Metric | Accessories Included: | KM 16 Locking Nut; MB 16 Locking Device |
| Locking Nut: | KM 16 | Locking Device: | MB 16 |
General Specifications
| UPC: | 637410089396 | Weight: | 2.82 LB |
| Packaged Length: | 4.13 IN | Packaged Width: | 3.07 IN |
| Packaged Height: | 4.13 IN | Country of Origin: | China |

