Rollway Adapter Sleeve - KM 16 Locking Nut; MB 16 Locking Device - HE 316
Part #:HE 316
Catalog #:HE 316
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.7500 in | Length Thru Bore (mm): | 59 mm |
Technical Specifications
| Accessories Included: | KM 16 Locking Nut; MB 16 Locking Device | Material: | Steel |
| Thread Type: | Metric | Type: | Adapter Sleeve |
| Taper: | 1:12 | Version: | Inch |
| Locking Device: | MB 16 | Locking Nut: | KM 16 |
General Specifications
| UPC: | 637410088818 | Weight: | 2.14 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 2.32 IN |
| Packaged Height: | 3.15 IN | Country of Origin: | China |

