Rollway Adapter Sleeve - KM 17 Locking Nut; MB 17 Locking Device - H 217
Part #:H 217
Catalog #:H 217
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 75 mm | Length Thru Bore (mm): | 50 mm |
Technical Specifications
| Thread Type: | Metric | Accessories Included: | KM 17 Locking Nut; MB 17 Locking Device |
| Taper: | 1:12 | Type: | Adapter Sleeve |
| Version: | Metric | Material: | Steel |
| Locking Nut: | KM 17 | Locking Device: | MB 17 |
General Specifications
| UPC: | 637410090224 | Weight: | 2.25 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.97 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

