Rollway Adapter Sleeve - KM 17 Locking Nut; MB 17 Locking Device - HE 317
Part #:HE 317
Catalog #:HE 317
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3 in | Length Thru Bore (mm): | 63 mm |
Technical Specifications
| Taper: | 1:12 | Thread Type: | Metric |
| Version: | Inch | Material: | Steel |
| Type: | Adapter Sleeve | Accessories Included: | KM 17 Locking Nut; MB 17 Locking Device |
| Locking Nut: | KM 17 | Locking Device: | MB 17 |
General Specifications
| UPC: | 637410088825 | Weight: | 2.21 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 2.48 IN |
| Packaged Height: | 3.35 IN | Country of Origin: | China |

