Rollway Adapter Sleeve - KM 18 Locking Nut; MB 18 Locking Device - HE 2318
Part #:HE 2318
Catalog #:HE 2318
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.2500 in | Length Thru Bore (mm): | 86 mm |
Technical Specifications
| Material: | Steel | Taper: | 1:12 |
| Thread Type: | Metric | Type: | Adapter Sleeve |
| Accessories Included: | KM 18 Locking Nut; MB 18 Locking Device | Version: | Inch |
| Locking Device: | MB 18 | Locking Nut: | KM 18 |
General Specifications
| UPC: | 637410089648 | Weight: | 3.73 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

