Rollway Adapter Sleeve - KM 19 Locking Nut; MB 19 Locking Device - H 319
Part #:H 319
Catalog #:H 319
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 85 mm | Length Thru Bore (mm): | 68 mm |
Technical Specifications
| Taper: | 1:12 | Material: | Steel |
| Accessories Included: | KM 19 Locking Nut; MB 19 Locking Device | Version: | Metric |
| Thread Type: | Metric | Type: | Adapter Sleeve |
| Locking Device: | MB 19 | Locking Nut: | KM 19 |
General Specifications
| UPC: | 637410090415 | Weight: | 3.44 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.68 IN |
| Packaged Height: | 4.92 IN | Country of Origin: | China |

