Rollway Adapter Sleeve - KM 19 Locking Nut; MB 19 Locking Device - HE 319
Part #:HE 319
Catalog #:HE 319
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.2500 in | Length Thru Bore (mm): | 68 mm |
Technical Specifications
| Thread Type: | Metric | Accessories Included: | KM 19 Locking Nut; MB 19 Locking Device |
| Material: | Steel | Type: | Adapter Sleeve |
| Version: | Inch | Taper: | 1:12 |
| Locking Device: | MB 19 | Locking Nut: | KM 19 |
General Specifications
| UPC: | 637410088849 | Weight: | 3.44 LB |
| Packaged Length: | 3.74 IN | Packaged Width: | 2.68 IN |
| Packaged Height: | 3.74 IN | Country of Origin: | China |

