Rollway Adapter Sleeve - KM 20 Locking Nut; MB 20 Locking Device - H 2320
Part #:H 2320
Catalog #:H 2320
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 90 mm | Length Thru Bore (mm): | 97 mm |
Technical Specifications
| Type: | Adapter Sleeve | Version: | Metric |
| Taper: | 1:12 | Thread Type: | Metric |
| Material: | Steel | Accessories Included: | KM 20 Locking Nut; MB 20 Locking Device |
| Locking Device: | MB 20 | Locking Nut: | KM 20 |
General Specifications
| UPC: | 637410089433 | Weight: | 4.74 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 3.82 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

