Rollway Adapter Sleeve - KM 20 Locking Nut; MB 20 Locking Device - HE 320
Part #:HE 320
Catalog #:HE 320
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.5000 in | Length Thru Bore (mm): | 71 mm |
Technical Specifications
| Taper: | 1:12 | Version: | Inch |
| Thread Type: | Metric | Type: | Adapter Sleeve |
| Accessories Included: | KM 20 Locking Nut; MB 20 Locking Device | Material: | Steel |
| Locking Device: | MB 20 | Locking Nut: | KM 20 |
General Specifications
| UPC: | 637410088856 | Weight: | 3.86 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

