Rollway Adapter Sleeve - KM 22 Locking Nut; MB 22 Locking Device - H 2322
Part #:H 2322
Catalog #:H 2322
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 100 mm | Length Thru Bore (mm): | 105 mm |
Technical Specifications
| Accessories Included: | KM 22 Locking Nut; MB 22 Locking Device | Type: | Adapter Sleeve |
| Version: | Metric | Taper: | 1:12 |
| Material: | Steel | Thread Type: | Metric |
| Locking Nut: | KM 22 | Locking Device: | MB 22 |
General Specifications
| UPC: | 637410089440 | Weight: | 6.04 LB |
| Packaged Length: | 5.71 IN | Packaged Width: | 4.13 IN |
| Packaged Height: | 5.71 IN | Country of Origin: | China |

