Rollway Adapter Sleeve - KM 24 Locking Nut; MB 24 Locking Device - HE 2324
Part #:HE 2324
Catalog #:HE 2324
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4.2500 in | Length Thru Bore (mm): | 112 mm |
Technical Specifications
| Taper: | 1:12 | Version: | Inch |
| Accessories Included: | KM 24 Locking Nut; MB 24 Locking Device | Thread Type: | Metric |
| Material: | Steel | Type: | Adapter Sleeve |
| Locking Nut: | KM 24 | Locking Device: | MB 24 |
General Specifications
| UPC: | 637410089679 | Weight: | 7.39 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 4.41 IN |
| Packaged Height: | 6.10 IN | Country of Origin: | China |

