Rollway Adapter Sleeve - KM 26 Locking Nut; MB 26 Locking Device - HE 2326
Part #:HE 2326
Catalog #:HE 2326
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4.5000 in | Length Thru Bore (mm): | 121 mm |
Technical Specifications
| Version: | Inch | Type: | Adapter Sleeve |
| Thread Type: | Metric | Accessories Included: | KM 26 Locking Nut; MB 26 Locking Device |
| Material: | Steel | Taper: | 1:12 |
| Locking Nut: | KM 26 | Locking Device: | MB 26 |
General Specifications
| UPC: | 637410089686 | Weight: | 10.03 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 4.76 IN |
| Packaged Height: | 6.50 IN | Country of Origin: | China |

