Rollway Adapter Sleeve - KM 28 Locking Nut; MB 28 Locking Device - H 2328
Part #:H 2328
Catalog #:H 2328
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 125 mm | Length Thru Bore (mm): | 131 mm |
Technical Specifications
| Taper: | 1:12 | Material: | Steel |
| Type: | Adapter Sleeve | Thread Type: | Metric |
| Accessories Included: | KM 28 Locking Nut; MB 28 Locking Device | Version: | Metric |
| Locking Device: | MB 28 | Locking Nut: | KM 28 |
General Specifications
| UPC: | 637410089471 | Weight: | 12.24 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 5.16 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

