Rollway Adapter Sleeve - KM 34 Locking Nut; MB 34 Locking Device - HE 2334
Part #:HE 2334
Catalog #:HE 2334
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 6 in | Length Thru Bore (mm): | 154 mm |
Technical Specifications
| Thread Type: | Metric | Taper: | 1:12 |
| Material: | Steel | Type: | Adapter Sleeve |
| Version: | Inch | Accessories Included: | KM 34 Locking Nut; MB 34 Locking Device |
| Locking Nut: | KM 34 | Locking Device: | MB 34 |
General Specifications
| UPC: | 637410088511 | Weight: | 22.49 LB |
| Packaged Length: | 8.66 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 8.66 IN | Country of Origin: | China |

