Rollway Adapter Sleeve - KM 38 Locking Nut; MB 38 Locking Device - H 2338
Part #:H 2338
Catalog #:H 2338
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 170 mm | Length Thru Bore (mm): | 169 mm |
Technical Specifications
| Type: | Adapter Sleeve | Material: | Steel |
| Accessories Included: | KM 38 Locking Nut; MB 38 Locking Device | Thread Type: | Metric |
| Taper: | 1:12 | Version: | Metric |
| Locking Nut: | KM 38 | Locking Device: | MB 38 |
General Specifications
| UPC: | 637410089532 | Weight: | 27.78 LB |
| Packaged Length: | 9.45 IN | Packaged Width: | 6.65 IN |
| Packaged Height: | 9.45 IN | Country of Origin: | China |

