Rollway Adapter Sleeve - KM 7 Locking Nut; MB 7 Locking Device - H 2307
Part #:H 2307
Catalog #:H 2307
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 30 mm | Length Thru Bore (mm): | 43 mm |
Technical Specifications
| Accessories Included: | KM 7 Locking Nut; MB 7 Locking Device | Type: | Adapter Sleeve |
| Taper: | 1:12 | Material: | Steel |
| Version: | Metric | Thread Type: | Metric |
| Locking Nut: | KM 7 | Locking Device: | MB 7 |
General Specifications
| UPC: | 637410089303 | Weight: | 0.36 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 2.05 IN | Country of Origin: | China |

