Rollway Adapter Sleeve - KM 8 Locking Nut; MB 8 Locking Device - H 208
Part #:H 208
Catalog #:H 208
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 35 mm | Length Thru Bore (mm): | 31 mm |
Technical Specifications
| Taper: | 1:12 | Material: | Steel |
| Accessories Included: | KM 8 Locking Nut; MB 8 Locking Device | Type: | Adapter Sleeve |
| Version: | Metric | Thread Type: | Metric |
| Locking Device: | MB 8 | Locking Nut: | KM 8 |
General Specifications
| UPC: | 637410090132 | Weight: | 0.38 LB |
| Packaged Length: | 2.28 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 2.28 IN | Country of Origin: | China |

