Rollway Adapter Sleeve - KM 8 Locking Nut; MB 8 Locking Device - HE 308
Part #:HE 308
Catalog #:HE 308
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in | Length Thru Bore (mm): | 36 mm |
Technical Specifications
| Thread Type: | Metric | Version: | Inch |
| Material: | Steel | Taper: | 1:12 |
| Accessories Included: | KM 8 Locking Nut; MB 8 Locking Device | Type: | Adapter Sleeve |
| Locking Device: | MB 8 | Locking Nut: | KM 8 |
General Specifications
| UPC: | 637410090477 | Weight: | 0.49 LB |
| Packaged Length: | 2.28 IN | Packaged Width: | 1.42 IN |
| Packaged Height: | 2.28 IN | Country of Origin: | China |

