Rollway Adapter Sleeve - KM 9 Locking Nut; MB 9 Locking Device - H 209
Part #:H 209
Catalog #:H 209
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 40 mm | Length Thru Bore (mm): | 33 mm |
Technical Specifications
| Material: | Steel | Type: | Adapter Sleeve |
| Thread Type: | Metric | Taper: | 1:12 |
| Version: | Metric | Accessories Included: | KM 9 Locking Nut; MB 9 Locking Device |
| Locking Device: | MB 9 | Locking Nut: | KM 9 |
General Specifications
| UPC: | 637410090149 | Weight: | 0.50 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 2.56 IN | Country of Origin: | China |

