Rollway Adapter Sleeve - KM 9 Locking Nut; MB 9 Locking Device - H 309
Part #:H 309
Catalog #:H 309
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 40 mm | Length Thru Bore (mm): | 39 mm |
Technical Specifications
| Taper: | 1:12 | Material: | Steel |
| Thread Type: | Metric | Version: | Metric |
| Accessories Included: | KM 9 Locking Nut; MB 9 Locking Device | Type: | Adapter Sleeve |
| Locking Nut: | KM 9 | Locking Device: | MB 9 |
General Specifications
| UPC: | 637410090316 | Weight: | 0.55 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 1.54 IN |
| Packaged Height: | 2.56 IN | Country of Origin: | China |

