Rollway Adapter Sleeve - KM 9 Locking Nut; MB 9 Locking Device - HE 2309
Part #:HE 2309
Catalog #:HE 2309
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.5000 in | Length Thru Bore (mm): | 50 mm |
Technical Specifications
| Taper: | 1:12 | Accessories Included: | KM 9 Locking Nut; MB 9 Locking Device |
| Material: | Steel | Type: | Adapter Sleeve |
| Version: | Inch | Thread Type: | Metric |
| Locking Nut: | KM 9 | Locking Device: | MB 9 |
General Specifications
| UPC: | 637410089570 | Weight: | 0.62 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 1.97 IN |
| Packaged Height: | 2.56 IN | Country of Origin: | China |

