Rollway Dismounting Nut - KM 1
Part #:KM 1
Catalog #:KM 1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 12 mm |
Technical Specifications
| Version: | Metric | Locking Type: | Integral Locking Device |
| Type: | Dismounting Nut | Material: | Steel |
| Locking Device: | MB 1 |
General Specifications
| UPC: | 637410090552 | Weight: | 0.02 LB |
| Packaged Length: | 0.87 IN | Packaged Width: | 0.16 IN |
| Packaged Height: | 0.87 IN | Country of Origin: | China |

