Rollway Dismounting Nut - KM 10
Part #:KM 10
Catalog #:KM 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 50 mm |
Technical Specifications
| Version: | Metric | Locking Type: | Integral Locking Device |
| Material: | Steel | Type: | Dismounting Nut |
| Locking Device: | MB 10 |
General Specifications
| UPC: | 637410088115 | Weight: | 0.35 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.00 IN | Country of Origin: | China |

