Rollway Dismounting Nut - KM 14
Part #:KM 14
Catalog #:KM 14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 70 mm |
Technical Specifications
| Version: | Metric | Locking Type: | Integral Locking Device |
| Material: | Steel | Type: | Dismounting Nut |
| Locking Device: | MB 14 |
General Specifications
| UPC: | 637410088153 | Weight: | 0.64 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

