Rollway Dismounting Nut - KM 17
Part #:KM 17
Catalog #:KM 17
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 85 mm |
Technical Specifications
| Version: | Metric | Locking Type: | Integral Locking Device |
| Material: | Steel | Type: | Dismounting Nut |
| Locking Device: | MB 17 |
General Specifications
| UPC: | 637410088184 | Weight: | 0.99 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

