Rollway Dismounting Nut - KM 18
Part #:KM 18
Catalog #:KM 18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 90 mm |
Technical Specifications
| Locking Type: | Integral Locking Device | Version: | Metric |
| Material: | Steel | Type: | Dismounting Nut |
| Locking Device: | MB 18 |
General Specifications
| UPC: | 637410088191 | Weight: | 1.24 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

