Rollway Dismounting Nut - KM 20
Part #:KM 20
Catalog #:KM 20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 100 mm |
Technical Specifications
| Material: | Steel | Type: | Dismounting Nut |
| Version: | Metric | Locking Type: | Integral Locking Device |
| Locking Device: | MB 20 |
General Specifications
| Weight: | 1.54 LB | Packaged Length: | 5.12 IN |
| Packaged Width: | 0.71 IN | Packaged Height: | 5.12 IN |

