Rollway Dismounting Nut - KM 31
Part #:KM 31
Catalog #:KM 31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 155 mm |
Technical Specifications
| Locking Type: | Integral Locking Device | Material: | Steel |
| Version: | Metric | Type: | Dismounting Nut |
| Locking Device: | MB 31 |
General Specifications
| UPC: | 637410088344 | Weight: | 5.07 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

