Rollway Dismounting Nut - KM 33
Part #:KM 33
Catalog #:KM 33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 165 mm |
Technical Specifications
| Material: | Steel | Type: | Dismounting Nut |
| Locking Type: | Integral Locking Device | Version: | Metric |
| Locking Device: | MB 33 |
General Specifications
| UPC: | 637410088368 | Weight: | 5.95 LB |
| Packaged Length: | 8.27 IN | Packaged Width: | 1.02 IN |
| Packaged Height: | 8.27 IN | Country of Origin: | China |

