Link-Belt H316045 Adapters Bearing Parts & Kits - H316045 KIT
Part #:10980374
Catalog #:H316045 KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.8125 in |
Technical Specifications
| Product: | Split Housed Adapter Assemblies | Bearing Type: | NO BEARING |
| Taper: | 1:12 | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
General Specifications
| UPC: | 782935475138 | Weight: | 2.39 LB |
| HTC: | 8482996510 | Country of Origin: | China |

